Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel Steel
Finish
Passivated Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Detent Pins

Ball Lock Pins & Quick-Release Pins

Detent Pins are quick-release alignment pins with a solid shank and spring-loaded locking balls. The locking balls on Detent Pins hold the pin in place by spring force (not positive locking like a Ball Lock Pin). Simply push Carr Lane Detent Pins to insert, and pull to remove. Carr Lane offers a wide assortment of Detent Pins including marine Detent Pins and threaded Detent Pins, as well as economy Detent Pins and standard Detent Pins. Carr Lane Detent Pins are available in pin diameters from 3/16” to 1”, and 6mm to 12mm in metric. Browse the complete line of Carr Lane Detent Pins below.

Related Products for