Product Catalog
Catalog Tools
Material
Aluminum Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Cable Tabs (Teardrop)

Ball Lock Pins & Quick-Release Pins

Aluminum
QUANTITY PART NO. FITS CABLE A
DIA
A
SCREW SIZE
B
DIA
C D E
CL-.129-TAB-A Sizes 1 to 3 .13 #5 (or M3) .13 .69 1.31 .06
CL-.194-TAB-A Sizes 1 to 3 .20 #10 (or M4) .13 .69 1.31 .06
CL-.281-TAB-A Sizes 1 to 3 .28 1/4 (or M6) .13 .69 1.31 .06
Stainless Steel
QUANTITY PART NO. FITS CABLE A
DIA
A
SCREW SIZE
B
DIA
C D E
CL-.129-TAB-S Sizes 1 to 3 .13 #5 (or M3) .13 .69 1.31 .06
CL-.194-TAB-S Sizes 1 to 3 .20 #10 (or M4) .13 .69 1.31 .06
CL-.281-TAB-S Sizes 1 to 3 .28 1/4 (or M6) .13 .69 1.31 .06