Cable Assemblies are ideal for attaching removable alignment pins and other tooling components. High-strength stranded wire cable with a green nylon coating. Type 13 assemblies (shown here) have a Cable Tab at the left end and a Cable Ring at the right end. This type of assembly is available in #1, #2, and #3 cable diameters, in steel and stainless steel. Made in USA.
Specify cable-assembly length in inches to one decimal place, from 3.0" minimum to 144.9" maximum. Finished-assembly length tolerance is +/-1/4" up to 24" long. Example part number for a Type 13 steel cable assembly using size #2 cable, 12" long:
CL-132-KA-12.0-x-x
To complete the part number, first specify Cable Tab size, e.g. .194TABA for Cable Tab CL-.194-TAB-A (.194" hole for #10 screw, aluminum):
CL-132-KA-12.0-.194TABA-x
Finally, specify Cable Ring size, by adding the number 8 for Cable Ring CL-8-KR (1/2" diameter).
CL-132-KA-12.0-.194TABA-8
Use the Part Configurator link at the top of this page to order any KA or SKA cable assembly.