Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Lifting Pins (Stainless Steel)

Ball Lock Pins & Quick-Release Pins

Inch
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
GRIP
LENGTH
+.024/-.000
B C
±.04
D E
DIA
F G H K L M
CL-4-LFPM-0.50-S 1/4 .2470/.2485 .50 .29 .33 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-4-LFPM-1.00-S 1/4 .2470/.2485 1.00 .29 .33 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-4-LFPM-1.50-S 1/4 .2470/.2485 1.50 .29 .33 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-6-LFPM-0.50-S 3/8 .3720/.3735 .50 .44 .40 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-6-LFPM-1.00-S 3/8 .3720/.3735 1.00 .44 .40 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-6-LFPM-1.50-S 3/8 .3720/.3735 1.50 .44 .40 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-6-LFPM-2.00-S 3/8 .3720/.3735 2.00 .44 .40 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-6-LFPM-3.00-S 3/8 .3720/.3735 3.00 .44 .40 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-8-LFPM-1.00-S 1/2 .4970/4985 1.00 .59 .44 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-8-LFPM-1.50-S 1/2 .4970/4985 1.50 .59 .44 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-8-LFPM-2.00-S 1/2 .4970/4985 2.00 .59 .44 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-8-LFPM-3.00-S 1/2 .4970/4985 3.00 .59 .44 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-12-LFPM-1.00-S 3/4 .7470/.7485 1.00 .89 .78 1.42 1.26 2.21 2.29 2.20 1.44 1.29 .43
CL-16-LFPM-1.00-S 1 .9970/.9985 1.00 1.22 .82 1.42 1.38 2.21 2.29 2.20 1.44 1.29 .43
 Metric
QUANTITY PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
GRIP
LENGTH
+0.6/-0
(mm)
B
(mm)
C
+/-.5
(mm)
D
(mm)
E
DIA
(mm)
F
DIA
(mm)
G
(mm)
H
(mm)
K
(mm)
L
(mm)
M
(mm)
CLM-8-LFPM-25-S 8 7.96 / 7.92 25 9.4 8.8 30 21.5 49 51.5 36 25.7 27 9.5
CLM-10-LFPM-15-S 10 9.96 / 9.92 15 11.7 10.2 30 21.5 49 51.5 36 25.7 27 9.5
CLM-12-LFPM-15-S 12 11.96 / 11.92 15 14.2 11 30 21.5 49 51.5 36 25.7 27 9.5
CLM-16-LFPM-25-S 16 15.96 / 15.92 25 18.6 15.1 30 25 49 48.3 44.5 31 27 9.5
CLM-20-LFPM-50-S 20 19.96 / 19.92 50 24.5 19.7 36 30 56 62 52 36.5 32.6 11
Technical Data 
* Load capacity with 5:1 Safety factor, based on the average failing load of test specimens. See table below for allowable installation-hole tolerances. Straight pull capacity assumes pin is installed in a hardened tool steel plate or bushing. Use standard lifting hook so that button is not depressed while lifting.

Inch
QUANTITY BASIC PART NO. LOAD
CAPACITY
STRAIGHT
(lbs)*
LOAD
CAPACITY
45°
(lbs)*
LOAD
CAPACITY
90°
(lbs)*
J
MAX
GAP
(45°)
K
MAX
GAP
(90°)
HOLE
DIA
MAX
HOLE
DIA
MIN
CL-4-LFPM-S 210 170 110 .031 .037 .254 .250
CL-6-LFPM-S 600 540 470 .036 .042 .379 .375
CL-8-LFPM-S 790 720 630 .036 .042 .505 .500
CL-12-LFPM-S 2200 2200 2000 .041 .047 .755 .750
CL-16-LFPM-S 2900 2800 2500 .046 .052 1.004 1.000
 Metric
QUANTITY BASIC PART NO. LOAD
CAPACITY
STRAIGHT
(kN)*
LOAD
CAPACITY
45°
(kN)*
LOAD
CAPACITY
90°
(kN)*
J
MAX
GAP
(45°)
(mm)
K
MAX
GAP
(90°)
(mm)
HOLE
DIA
MAX
(mm)
HOLE
DIA
MIN
(mm)
CLM-8-LFPM-S 1.5 1.2 .5 .8 .94 8 8.09
CLM-10-LFPM-S 2.7 2.4 2.1 .9 1.1 10 10.09
CLM-12-LFPM-S 3.5 3.2 2.8 .9 1.1 12 12.11
CLM-16-LFPM-S 4.8 4.5 4.1 1 1.2 16 16.11
CLM-20-LFPM-S 10 8.5 6.5 1.2 1.3 20 20.13