Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Zinc Plated L Pin

Alignment Pins

Inch
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
+0/-.0010
B
±1/16
C D
DIA
E
CL-1-LP-ZC 3/16 .1875 3 2-1/2 5/16 1/4
CL-38-LP-ZC 1/4 .2500 2 2-1/2 3/8 3/8
CL-5-LP-ZC 1/4 .2500 3 2-1/2 3/8 3/8
CL-7-LP-ZC 5/16 .3125 3-1/2 3 7/16 1/2
CL-40-LP-ZC 3/8 .3750 3 2-1/2 1/2 1/2
CL-9-LP-ZC 3/8 .3750 4 3-1/2 1/2 1/2
CL-13-LP-ZC 1/2 .5000 4 3-1/2 5/8 5/8
Metric
QUANTITY PART NO. A
DIA
ACTUAL
+0/-.025
(mm)
B
±1.6
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
CLM-10-LP-ZC 10 76.2 63.5 12.7 11
CLM-12-LP-ZC 12 101.6 88.9 15.9 11
CLM-20-LP-ZC 20 152.4 88.9 22.2 17.5