Threaded Locking-Pin Bushings

Alignment Pins,Captive & Clamping Pins

Inch
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
+.0004/-0
B
THREAD
C D
DIA
E F
CL-3-TLPB-OS 3/16 .2268 7/16-20 .300 .81 .44 3/4
CL-4-TLPB-OS 1/4 .2893 1/2-20 .300 .81 .44 3/4
CL-5-TLPB-OS 5/16 .3518 9/16-18 .300 .81 .44 3/4
CL-6-TLPB-OS 3/8 .4143 5/8-18 .350 .81 .44 3/4
CL-8-TLPB-OS 1/2 .5393 3/4-16 .375 1.06 .44 1
Metric
QUANTITY PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
+.010/-0
(mm)
B
THREAD
THREAD
PITCH
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
F
(mm)
CLM-6-TLPB-OS 6 6.998 M12x1.25 1.25 7.6 22 12 20
CLM-8-TLPB-OS 8 8.999 M16x1.5 1.5 7.6 22 12 20
CLM-10-TLPB-OS 10 10.998 M18x1.5 1.5 8.9 22 12 20
CLM-12-TLPB-OS 12 12.997 M20x1.5 1.5 8.9 26 12 24