Product Catalog
Catalog Tools
Measurement
Metric Inch
Diameter
F 1/8 5/32 3/16 7/32 1/4 9/32 5/16 3/8 7/16 1/2 9/16 5/8 3/4 4 5 6 8 #9 #10 10 #11 12 16 20 #30
Length
Standard 1/4 5/16 3/8 7/16 15/32 1/2 9/16 5/8 3/4 7/8 1-23/32 2-1/4 2-5/16 2-11/32 2-7/16 3-7/32 3-1/4 3-13/16 4-1/4 4-11/32 4-7/16 6-5/16 6-11/32 6-7/16 8 9.5 11 11.2 12.5 12.7 14 15 16 18 19 22 82.6 84.1 84.8 112.8
Material
Steel Stainless Steel
Finish
Black Oxide Passivated Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

L Pins, T Pins, and Jig Pins

Alignment Pins

Proudly made in the USA, Carr Lane L Pins, T Pins and Jig Pins feature a precision-ground pin diameter for accurately aligning holes. L Pins and T Pins are removable locating pins with a sturdy assembly, featuring a handle end with a small hole for attaching optional cable. Both L Pins and T Pins are available in various diameters and pin lengths. Jig Pins are similar to L Pins and T Pins but feature an integral shoulder to keep the handle raised. Carr Lane also offers locking L Pins and T Pins featuring a lockscrew designed to positively hold bushings into place. Locking Pin Bushings, Captive Jig Pins and Shoulder Pins are also included in this category. Browse Carr Lane’s extensive offerings of T Pins, L Pins and Jig Pins below.