Product Catalog
Catalog Tools
Measurement
Inch
Material
Stainless Steel
Finish
Passivated
Remove All Filters

Language
Convert Units of Measure =

Expanding Pins (Cam Handle)

Alignment Pins

Inch
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
RANGE
B C D E F G H
DIA
DOUBLE-
SHEAR
STRENGTH
(lbs)
CL-4-EXP-0.50 1/4 .250 / .254 .50 1/4 2-3/8 1/2 5/16 .81 5/8 4,000
CL-4-EXP-0.75 1/4 .250 / .254 .75 1/4 2-3/8 1/2 5/16 .81 5/8 4,000
CL-4-EXP-1.00 1/4 .250 / .254 1.00 1/4 2-3/8 1/2 5/16 .81 5/8 4,000
CL-4-EXP-1.50 1/4 .250 / .254 1.50 1/4 2-3/8 1/2 5/16 .81 5/8 4,000
CL-4-EXP-2.00 1/4 .250 / .254 2.00 1/4 2-3/8 1/2 5/16 .81 5/8 4,000
CL-4-EXP-3.00 1/4 .250 / .254 3.00 1/4 2-3/8 1/2 5/16 .81 5/8 4,000
CL-5-EXP-1.00 5/16 .312 / .317 1.00 5/16 2-3/8 1/2 5/16 .81 5/8 6,300
CL-5-EXP-2.00 5/16 .312 / .317 2.00 5/16 2-3/8 1/2 5/16 .81 5/8 6,300
CL-5-EXP-3.00 5/16 .312 / .317 3.00 5/16 2-3/8 1/2 5/16 .81 5/8 6,300
CL-6-EXP-1.00 3/8 .375 / .380 1.00 3/8 4-1/2 1 1/2 1.12 1 9,000
CL-6-EXP-1.50 3/8 .375 / .380 1.50 3/8 4-1/2 1 1/2 1.12 1 9,000
CL-6-EXP-2.00 3/8 .375 / .380 2.00 3/8 4-1/2 1 1/2 1.12 1 9,000
CL-6-EXP-3.00 3/8 .375 / .380 3.00 3/8 4-1/2 1 1/2 1.12 1 9,000
CL-8-EXP-0.50 1/2 .500 / .505 .50 1/2 4-1/2 1 1/2 1.12 1 16,100
CL-8-EXP-1.00 1/2 .500 / .505 1.00 1/2 4-1/2 7/8 1/2 1.31 1 16,100
CL-8-EXP-1.50 1/2 .500 / .505 1.50 1/2 4-1/2 7/8 1/2 1.31 1 16,100
CL-8-EXP-2.00 1/2 .500 / .505 2.00 1/2 4-1/2 7/8 1/2 1.31 1 16,100
CL-8-EXP-3.00 1/2 .500 / .505 3.00 5/8 4-1/2 7/8 1/2 1.31 1 16,100
CL-10-EXP-1.00 5/8 .625 / .630 1.00 5/8 4-1/2 1 1/2 1.31 1 25,100
CL-10-EXP-1.50 5/8 .625 / .630 1.50 5/8 4-1/2 1 1/2 1.31 1 25,100
CL-10-EXP-2.00 5/8 .625 / .630 2.00 5/8 4-1/2 1 1/2 1.31 1 25,100
CL-10-EXP-3.00 5/8 .625 / .630 3.00 5/8 4-1/2 1 1/2 1.31 1 25,100
CL-12-EXP-2.00 3/4 .750 / .757 2.00 3/4 6 1-1/4 3/4 2.09 1-1/4 36,200
CL-12-EXP-3.00 3/4 .750 / .757 3.00 3/4 6 1-1/4 3/4 2.09 1-1/4 36,200
CL-12-EXP-4.00 3/4 .750 / .757 4.00 3/4 6 1-1/4 3/4 2.09 1-1/4 36,200