Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel Stainless Steel
Finish
Manganese Phosphate
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Threaded Lifting Pins

Ball Lock Pins & Quick-Release Pins

Steel Inch
QUANTITY PART NO. A
THREAD
B C
DIA
+0/-0.0028
D
DIA
E F G H J K L M N
CL-8-TLFP 1/2-13 .669 .416 .846 .945 1.012 1.417 1.063 1.181 1.929 3.445 .846 .472
CL-12-TLFP 3/4-10 .866 .64 1.181 1.181 1.437 2.047 1.283 1.417 2.205 4.488 1.181 .669
CL-16-TLFP 1-8 1.063 .863 1.417 1.417 1.654 2.362 1.992 1.961 3.228 5.984 1.417 .886
Stainless Steel Inch 
QUANTITY PART NO. A
THREAD
B C
DIA
+0/-0.0028
D
DIA
E F G H J K L M N
CL-8-TLFP-S 1/2-13 .669 .416 .846 .945 1.012 1.417 1.063 1.181 1.929 3.445 .846 .472
CL-16-TLFP-S 1-8 1.063 .863 1.417 1.417 1.654 2.362 1.992 1.961 3.228 5.984 1.417 .886
Technical Data
*Load capacity with 5:1 Safety factor, based on the average failing load of test specimens. See table below for allowable installation-hole tolerances. Straight pull capacity assumes pin is installed in a hardened tool steel plate or bushing. Use standard lifting hook so that button is not depressed while lifting.
QUANTITY BASIC PART NO. THREAD LOAD
CAPACITY
STRAIGHT
(lbs)*
CL-8-TLFP(-S) 1/2-13 1528
CL-12-TLFP(-S) 3/4-10 3619
CL-16-TLFP(-S) 1-8 6766