Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Toolless Carr Lock® Clamp

Carr Lock System

The Toolless-Integrated Carr Lock® Clamp allows accurate locating and clamping at the same time, as part of a Carr Lock® system. Unlike other Carr Lock Clamp styles, no tools are required and it cannot be overtightened due to its built in Torque control. The knob de-clutches and turns freely when the necessary torque is reached, providing a clamped/unclamped indication to the operator. The Toolless-Integrated Carr Lock Clamp is interchangeable with all Carr Lock and Ball Lock® Mounting System Clamps of the same diameter and length and is ideal for mounting quick-change tooling on a subplate.

Each mounting point consists of three components:
(1) a Carr Lock® Clamp, with a precisely ground shank;
(2) a Carr Lock® Liner Bushing or clearance hole in the top plate;
(3) a Carr Lock® Receiver Bushing in the subplate.

This compact assembly provides considerable hold down force, together with an incredible +/-.0005" repeatability. Made in the USA. Available now in 20mm shank diameter with additional diameters in development.

Select a Product Type