Carr Lane Mfg. is a recognized leader in mold components with a complete line of products from Alignment Pins and Bushings to ROEMEHLD Block Cylinders.
Mold Components from Carr Lane Mfg. are available in a variety of sizes, styles and materials in both Inch and Metric sizes. Incredible 0.0005” tolerances allow for individual Alignment Pins and Bushings to be replaced separately eliminating the need to replace both components. Additional products from Carr Lane Mfg. support Mold, design, build, and Maintenance, like Specialty Hardware and Special Lifting Products. Explore our complete line below.