CLM-4CYL-BUD
Pneumatic Cylinder Upgrade ​- Includes pneumatic cylinder, mounting adapters, 4 fittings as show and Ø4mm(5/32) airline. ​
(1meter per CLM-4CYL-BUD + 2m per order)

Option 1: Pneumatic Actuators
On-fixture actuation for units equipped with CLM-4CYL-BUD. Shop air hookup is not required
CLM-PA6-BUD CLM-PA10-BUD
For 1-6 Clip Buddies with CLM-4CYL-BUD For 1-10 Clip Buddies with CLM-4CYL-BUD
Route the airlines for CLM-PA6-BUD/CLM-PA10-BUD such that the total line length is no longer than necessary. Use a branch/wye type of layout rather than a manifold type layout
All necessary fittings and airline are included with orders that include CLM-4CYL-BUD and CLM-PA6-BUD or CLM-PA10-BUD
Option 2: Shop Air
CLM-RV-BUD
Regulator-Valve Set ​
(includes fittings, gage, & mounting bracket)

Adjust CLM-RV-BUD air pressure to be the minimum necessary to actuate all Clip Buddies repeatably, often less than 20psi. User must evaluate and verify the safe operating conditions based on the user’s criteria. ​All necessary fittings and airlines are included with orders that include CLM-4CYL-BUD and CLM-RV-BUD.
Patent 10,072,685