Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Gripper Swivel Screws (Hardened Tool Steel, Serrated)

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
THREAD
B C
DIA
D G SERRATIONS SERRATION
DIMENSIONS
CL-605-GSS 3/8-16 1/2 5/32 3/16 14° SUPER FINE .062x90°
CL-610-GSS 3/8-16 1 5/32 3/16 14° SUPER FINE .062x90°
CL-620-GSS 3/8-16 2 5/32 3/16 14° SUPER FINE .062x90°
CL-810-GSS 1/2-13 1 1/4 1/4 14° SUPER FINE .062x90°
CL-820-GSS 1/2-13 2 1/4 1/4 14° SUPER FINE .062x90°
CL-830-GSS 1/2-13 3 1/4 1/4 14° SUPER FINE .062x90°
CL-1010-GSS 5/8-11 1 5/16 5/16 14° EXTRA FINE .094x90°
CL-1020-GSS 5/8-11 2 5/16 5/16 14° EXTRA FINE .094x90°
CL-1030-GSS 5/8-11 3 5/16 5/16 14° EXTRA FINE .094x90°
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
G SERRATIONS SERRATION
DIMENSIONS
(mm)
CLM-1025-GSS M10 1.5 25 4 5 15° SUPER FINE 1.6x90°
CLM-1050-GSS M10 1.5 50 4 5 15° SUPER FINE 1.6x90°
CLM-1225-GSS M12 1.75 25 6 6 14° SUPER FINE 1.6x90°
CLM-1250-GSS M12 1.75 50 6 6 14° SUPER FINE 1.6x90°
CLM-1625-GSS M16 2 25 8 8 12° EXTRA FINE 2.4x90°
CLM-1650-GSS M16 2 50 8 8 12° EXTRA FINE 2.4x90°