Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Nose Material
Steel Stainless Steel
Finish
Zinc Plated Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hand-Retractable Plungers – Threaded Stud for Knob Handle (Locking Type)

Spring-Loaded Devices

Steel (Inch)
QUANTITY PART NO. A
THREAD
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B
DIA
NOMINAL
B
DIA
ACTUAL
C D E F
DIA
G H THDS
CL-3-HRPT #10-32 1.0 3.5 - .105 3/32 13/32 5/64 5/16 15/64 #10-32
CL-4-HRPT 1/4-20 1.0 5.0 1/8 .125 1/8 1/2 5/64 5/16 15/64 #10-32
CL-5-HRPT 5/16-18 1.5 6.0 3/16 .156 3/16 5/8 3/32 3/32 11/32 1/4-20
CL-6-HRPT 3/8-16 1.5 8.0 7/32 .187 7/32 3/4 3/32 3/32 13/32 5/16-18
CL-8-HRPT 1/2-13 2.5 10.0 1/4 .250 1/4 7/8 1/8 1/8 7/16 3/8-16
CL-10-HRPT 5/8-11 5.0 10.0 5/16 .312 5/16 1 1/8 1/8 7/16 1/2-13
Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B
DIA
NOMINAL
B
DIA
ACTUAL
C D E F
DIA
G H THDS
CL-3-HRPT-S #10-32 1.0 3.5 - .105 3/32 13/32 5/64 5/16 15/64 #10-32
CL-4-HRPT-S 1/4-20 1.0 5.0 1/8 .125 1/8 1/2 5/64 5/16 15/64 #10-32
CL-5-HRPT-S 5/16-18 1.5 6.0 3/16 .156 3/16 5/8 3/32 3/32 11/32 1/4-20
CL-6-HRPT-S 3/8-16 1.5 8.0 7/32 .187 7/32 3/4 3/32 3/32 13/32 5/16-18
CL-8-HRPT-S 1/2-13 2.5 10.0 1/4 .250 1/4 7/8 1/8 1/8 7/16 3/8-16
CL-10-HRPT-S 5/8-11 5.0 10.0 5/16 .312 5/16 1 1/8 1/8 7/16 1/2-13
Steel (Metric)
QUANTITY PART NO. A
THREAD
(mm)
THREAD
PITCH
(mm)
INITIAL
END
FORCE
(N)
FINAL
END
FORCE
(N)
B
DIA
(mm)
C
(mm)
D
(mm)
E
(mm)
F
DIA
(mm)
G
(mm)
H
THDS
CLM-6-HRPT M6 1.0 4.5 22.0 3 3.17 12.7 2.4 8.0 5.9 #10-32
CLM-8-HRPT M8 1.25 6.5 26.5 4 4.75 15.8 2.4 8.0 8.7 1/4-20
CLM-10-HRPT M10 1.5 6.5 35.5 5 5.50 19.0 3.2 9.5 10.3 5/16-18
CLM-12-HRPT M12 1.75 11 44.5 6 6.35 22.2 3.2 12.5 11.1 3/8-16