Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Nose Material
Steel Stainless Steel
Finish
Zinc Plated Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hand-Retractable Plungers – Knurled Head (Locking Type)

Spring-Loaded Devices

Steel (Inch)
QUANTITY PART NO. A
THREAD
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B
DIA
NOMINAL
B
DIA
ACTUAL
C D E F
DIA
CL-3-HRP #10-32 1 3.5 7/64 .105 3/32 13/32 3/16 3/8
CL-4-HRP 1/4-20 1 5 1/8 .125 1/8 1/2 1/4 1/2
CL-5-HRP 5/16-18 1.5 6 5/32 .156 3/16 5/8 9/32 5/8
CL-6-HRP 3/8-16 1.5 8 3/16 .187 7/32 3/4 5/16 3/4
CL-8-HRP 1/2-13 2.5 10 1/4 .250 1/4 7/8 3/8 1
CL-10-HRP 5/8-11 5 10 5/16 .312 5/16 1 13/32 1-1/8
Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B
DIA
NOMINAL
B
DIA
ACTUAL
C D E F
DIA
CL-3-HRP-S #10-32 1 3.5 7/64 .105 3/32 13/32 3/16 3/8
CL-4-HRP-S 1/4-20 1 5 1/8 .125 1/8 1/2 1/4 1/2
CL-5-HRP-S 5/16-18 1.5 6 5/32 .156 3/16 5/8 9/32 5/8
CL-6-HRP-S 3/8-16 1.5 8 3/16 .187 7/32 3/4 5/16 3/4
CL-8-HRP-S 1/2-13 2.5 10 1/4 .250 1/4 7/8 3/8 1
CL-10-HRP-S 5/8-11 5 10 5/16 .312 5/16 1 13/32 1-1/8
Steel (Metric)
QUANTITY PART NO. A
THREAD
(mm)
THREAD
PITCH
(mm)
INITIAL
END
FORCE
(N)
FINAL
END
FORCE
(N)
B
DIA
(mm)
C
(mm)
D
(mm)
E
(mm)
F
DIA
CLM-6-HRP M6 1 4.5 22.0 3 3.17 12.7 6.3 12.7
CLM-8-HRP M8 1.25 6.5 26.5 4 4.75 15.8 7.0 15.8
CLM-10-HRP M10 1.5 6.5 35.5 5 5.50 19.0 7.9 19.0
CLM-12-HRP M12 1.75 11.0 44.5 6 6.35 22.2 9.4 25.4
CLM-16-HRP M16 2 22.0 44.5 8 7.92 25.4 10.3 28.6
Stainless Steel (Metric)
QUANTITY PART NO. A
THREAD
(mm)
THREAD
PITCH
(mm)
INITIAL
END
FORCE
(N)
FINAL
END
FORCE
(N)
B
DIA
(mm)
C
(mm)
D
(mm)
E
(mm)
F
DIA
CLM-6-HRP-S M6 1 4.5 22.0 3 3.17 12.7 6.3 12.7
CLM-8-HRP-S M8 1.25 6.5 26.5 4 4.75 15.8 7.0 15.8
CLM-10-HRP-S M10 1.5 6.5 35.5 5 5.50 19.0 7.9 19.0
CLM-12-HRP-S M12 1.75 11.0 44.5 6 6.35 22.2 9.4 25.4
CLM-16-HRP-S M16 2 22.0 44.5 8 7.92 25.4 10.3 28.6