Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Locating Keys

Locating Pins

Metric Diameter (30mm)
QUANTITY PART NO. TABLE
SLOT
SIZE
A
(mm)
B
DIA
(mm)
C
(mm)
D
THREAD
THREAD
PITCH
(mm)
E
(mm)
CLM-14-LK 14mm 14 30 15 M6 1 10
CLM-6250-LK 5/8" 15.88 30 15 M6 1 10
CLM-18-LK 18mm 18 30 15 M6 1 10
CLM-8125-LK 13/16" 20.64 30 15 M6 1 10
CLM-22-LK 22mm 22 30 15 M6 1 10
CLM-8750-LK 7/8" 22.23 30 15 M6 1 10
Inch Diameter (1-3/16")
QUANTITY PART NO. TABLE
SLOT
SIZE
A B
DIA
C D
THREAD
E
CL-MF10-4401 14mm .5512 1.1875 5/8 1/4-20 3/8
CL-MF10-4406 9/16 .5625 1.1875 5/8 1/4-20 3/8
CL-MF10-4407 5/8 .6250 1.1875 5/8 1/4-20 3/8
CL-MF10-4402 16mm .6299 1.1875 5/8 1/4-20 3/8
CL-MF10-4408 11/16 .6875 1.1875 5/8 1/4-20 3/8
CL-MF10-4403 18mm .7087 1.1875 5/8 1/4-20 3/8
CL-MF10-4409 3/4 .7500 1.1875 5/8 1/4-20 3/8
CL-MF10-4404 20mm .7874 1.1875 5/8 1/4-20 3/8
CL-MF10-4411 13/16 .8125 1.1875 5/8 1/4-20 3/8
CL-MF10-4405 22mm .8661 1.1875 5/8 1/4-20 3/8
CL-MF10-4410 7/8 .8750 1.1875 5/8 1/4-20 3/8