Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Finish
Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Solid Handles – Rounded Design, Threaded (Stainless Steel)

Hand Wheels

Inch
QUANTITY PART NO. HANDLE
SIZE
A B C
THREAD
D
DIA
E
DIA
CL-250-SH-S SIZE 2 2 1/2 1/4-20 5/8 .44
CL-350-SH-S SIZE 3 2-5/8 9/16 5/16-18 13/16 .53
CL-450-SH-S SIZE 4 3-3/16 11/16 3/8-16 1 .63
CL-550-SH-S SIZE 5 3-3/4 13/16 1/2-13 1-1/4 .75
Metric
QUANTITY PART NO. HANDLE
SIZE
A
(mm)
B
(mm)
C
THREAD
THREAD
PITCH
(mm)
D
DIA
(mm)
E
DIA
(mm)
CLM-250-SH-S SIZE 2 51 13 M6 1 16 10
CLM-350-SH-S SIZE 3 67 14 M8 1.25 21 13
CLM-450-SH-S SIZE 4 81 17 M10 1.5 25 16
CLM-550-SH-S SIZE 5 95 21 M12 1.75 32 19