Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Aluminum Thermoplastic Phenolic Plastic Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hand Wheels

Hand Wheels

Machine handwheels from Carr Lane are rugged and customizable to any application. Carr Lane manufactures a large assortment of American-made hand wheels in a variety of finishes and designs. Hand wheel finishes include cast iron, aluminum, stainless steel, thermoplastic and phenolic plastic. Design options include angled-spoke, straight spoke, two spoke square, solid square, two-spoke, and solid disc shaped machine handwheels. Carr Lane machine handwheels are available in a variety of sizes depending on the model. Browse hand wheels perfect for any application in the Carr Lane catalog.