Product Catalog
Catalog Tools
Material
Thermoplastic
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hand Wheels – Solid Square Design (Thermoplastic) with Revolving Handle

Hand Wheels

QUANTITY PART NO. A
DIA
B
DIA
C D E H J
DIA
K
DIA
M N P
DIA
CL-41-HWSS-P 3.94 .94 .79 1.81 .87 .47 .71 .157 .59 1.97 .83
CL-51-HWSS-P 4.92 .94 .94 2.01 .91 .47 .79 .236 .67 1.97 .83
CL-61-HWSS-P 6.30 1.26 1.10 2.40 1.18 .59 1.18 .236 .79 2.76 .91
CL-81-HWSS-P 7.87 1.57 1.26 2.91 1.34 .59 1.38 .236 .94 3.54 1.02