Product Catalog
Catalog Tools
Material
Phenolic Plastic
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hand Wheels – Angled-Spoke Rounded Design (Phenolic) with Revolving Handle

Hand Wheels

QUANTITY PART NO. A
DIA
B
DIA
C D E H J
DIA
L
THREAD
THREAD
PITCH
(mm)
N P
DIA
R
CL-41-HWAR-F 3.86 .94 .55 1.57 .16 .47 .79 M6 1 1.57 .71 1.46
CL-51-HWAR-F 4.88 .94 .71 1.38 .35 .47 .79 M8 1.25 1.97 .83 1.85
CL-61-HWAR-F 6.18 1.26 .87 1.57 .47 .59 .94 M8 1.25 2.56 .91 2.32
CL-81-HWAR-F 7.80 1.57 .94 2.20 .51 .59 1.22 M10 1.5 3.15 1.02 2.99