Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Phenolic Plastic
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Four-Prong Knobs – Stud Type (Phenolic)

Hand Knobs

Inch
QUANTITY PART NO. A B C
DIA
D E
THREAD
F G
CL-1B-PPK1T-PACKOF2 1-1/4 7/8 5/8 3/8 #10-24 3/4 1/4
CL-1A-PPK1T-PACKOF2 1-1/4 7/8 5/8 3/8 #10-32 3/4 1/4
CL-1-PPK1T-PACKOF2 1-1/4 7/8 5/8 3/8 1/4-20 1 1/4
CL-1-PPK2T-PACKOF2 1-3/4 1 13/16 1/2 1/4-20 1 9/32
CL-3A-PPK2T-PACKOF2 1-3/4 1 13/16 1/2 5/16-18 1 9/32
CL-4A-PPK2T-PACKOF2 1-3/4 1 13/16 1/2 5/16-18 1-1/2 9/32
CL-4B-PPK2T-PACKOF2 1-3/4 1 13/16 1/2 5/16-18 2 9/32
CL-5A-PPK4T-PACKOF2 2-1/4 1-1/8 1 9/16 3/8-16 1 5/16
CL-5-PPK4T-PACKOF2 2-1/4 1-1/8 1 9/16 3/8-16 2 5/16
CL-7B-PPK4T 2-1/4 1-1/8 1 9/16 1/2-13 1-1/2 5/16
CL-7-PPK4T 2-1/4 1-1/8 1 9/16 1/2-13 2-1/2 5/16
Metric
QUANTITY PART NO. A
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
(mm)
G
(mm)
CLM-620-PPK1T-PACKOF2 32 22 16 10 M6 1 20 6
CLM-830-PPK2T-PACKOF2 44 25 21 13 M8 1.25 30 7
CLM-1040-PPK4T 57 29 25 14 M10 1.5 40 8