Gun-Drill Bushings – One-Piece Eldorado Deep Type (GDD)

Drill Bushings

GDD bushings with a standard ID drill size can be ordered online. To order a specific standard bushing, select the basic part number below and add the desired ID size (as a 4-place decimal inch) on the Price & Availability screen. Example: GDD-88-30-.1250 (GDD-88-30 with .1250" ID)

1-3/8" OD
QUANTITY BASIC PART NO. ID RANGE ID RANGE OD C LGTH. D EXT. F DIA G H J L R LOCK SCREW
GDD-88-30 .1250-1.0625 1/8-1-1/16, #30-Z, 3.20-27.00mm 1-3/8 1-7/8 1/2 1-51/64 3/8 3/16 25/32 30˚ 1-7/64 LS-2
GDD-88-38 .1250-1.0625 1/8-1-1/16, #30-Z, 3.20-27.00mm 1-3/8 2-3/8 1 1-51/64 3/8 3/16 25/32 30˚ 1-7/64 LS-2
GDD-88-46 .1250-1.0625 1/8-1-1/16, #30-Z, 3.20-27.00mm 1-3/8 2-7/8 1-1/2 1-51/64 3/8 3/16 25/32 30˚ 1-7/64 LS-2
GDD-88-54 .1250-1.0625 1/8-1-1/16, #30-Z, 3.20-27.00mm 1-3/8 3-3/8 2 1-51/64 3/8 3/16 25/32 30˚ 1-7/64 LS-2