Product Catalog
Catalog Tools
Measurement
Metric Inch
Length
1/4 5/16 3/8 1/2 5/8 3/4 1 1-1/4 1-3/8 1-1/2 8mm 10mm 12mm 16mm 20mm 25mm 30mm
ID
.0135-.0625 .0135-.0625* .0292-.0625* 1/2 (.5000) 1/4 (.2500) 1/8 (.1250) 11/16 (.6875) 11/32 (.3438) 11/64 (.1719) 13/32 (.4062) 13/64 (.2031) 15/64 (.2344) 17/32 (.5312) 17/64 (.2656) 19/64 (.2969) 21/32 (.6562) 21/64 (.3281) 25/64 (.3906) 27/64 (.4219) 29/64 (.4531) 3/16 (.1875) 3/4 (.7500) 3/8 (.3750) 33/64 (.5156) 41/64 (.6406) 43/64 (.6719) 5/16 (.3125) 5/32 (.1562) 5/8 (.6250) 6.40mm (.2520) 7/16 (.4375) 7/32 (.2188) 7/64 (.1094) 9/16 (.5625) 9/32 (.2812) 9/64 (.1406) .1865 .2490 1/4 .2510 F (.2570) G (.2610) H (.2660) I (.2720) J (.2770) N (.3020) .3115 5/16 O (.3160) 3/8 V (.3770) .4990 1/2 .5010 5/8 3/4 1 #1 (.2280) 1-3/4 #2 (.2210) 3.00mm #3 (.2130) 5.00mm 6.00mm 6.80mm #7 (.2010) 8.00mm 8mm 8.40mm #9 (.1960) 10.00mm 10mm #10 (.1935) #11 (.1910) 12.00mm 12mm #12 (.1890) 15.00mm 15mm #15 (.1800) #16 (.1779) #17 (.1730) #19 (.1660) 20.00mm #20 (.1610) #21 (.1590) 22.00mm #22 (.1570) #24 (.1520) #25 (.1495) #26 (.1470) #27 (.1440) #28 (.1405) #29 (.1360) 30.00mm 30mm #30 (.1285) #31 (.1200) #33 (.1130) #34 (.1110) #36 (.1065) #39 (.0995) #40 (.0980) 42.00mm
Material
Steel Carbide Aluminum
OD
5/32 13/64 1/4 5/16 3/8 13/32 7/16 1/2 5/8 3/4 7/8 1 1-3/8 2-1/4 6mm 8mm 10mm 12mm 15mm 18mm 22mm 30mm 42mm 55mm
Finish
Black Oxide
Drill Size
1/64-1/16, #80-#53, .35-1.60mm 1/32-1/16, #69-#53, .75-1.60mm
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Drill Bushings

Carr Lane Mfg.'s complete line of drill bushing products includes press-fit bushings, renewable bushings, liner bushings, castable bushings, chip-breaker bushings, directed-coolant bushings, oil-groove bushings, gun-drill bushings, template bushings, threaded template bushings, circuit-board drill bushings, air-feed drill bushings, carbide bushings, & more.

Browse Drill Bushings below in the Carr Lane Mfg. catalog & find your solution today!

Products Related to