Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Lockscrews – Metric (LSM)

Drill Bushings

Standard Mounting
Sold in packs of 5 Lockscrews
QUANTITY PART NO. A
(mm)
B
DIA
(mm)
C
DIA
(mm)
E
(mm)
F
(mm)
THREAD THREAD
PITCH
(mm)
LSM-1-PACKOF5 15 7.5 13 6 3.3 M5 .8
LSM-3-PACKOF5 18 9.5 16 8 4.3 M6 1
LSM-5-PACKOF5 22 12 20 10 5.8 M8 1.25
LSM-7-PACKOF5 32 15 24 12 7.3 M10 1.5
Projected Mounting
Sold in packs of 5 Lockscrews
QUANTITY PART NO. A
(mm)
B
DIA
(mm)
C
DIA
(mm)
E
(mm)
F
(mm)
THREAD THREAD
PITCH
(mm)
LSM-2-PACKOF5 18 7.5 13 9 6.3 M5 .8
LSM-4-PACKOF5 22 9.5 16 12 8.3 M6 1
LSM-6-PACKOF5 27 12 20 15 10.8 M8 1.25
LSM-8-PACKOF5 38 15 24 18 13.3 M10 1.5