Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hook-Clamp Holders

Swing Clamps

Inch
QUANTITY PART NO. F
THREAD
SIZE
A B
DIA
+/-.0004
C D
DIA
E G
CL-1-CACH 5/16-18 2-1/4 .7512 7/8 1 3 15/16
CL-2-CACH-1 1/2-13 3-1/8 1.0012 1-7/16 1-9/16 4-3/8 1-19/32
CL-2-CACH-2 1/2-13 4 1.0012 1-7/16 1-9/16 5-1/4 1-19/32
CL-3-CACH-1 5/8-11 3-1/8 1.2512 1-3/4 2 4-3/8 1-17/32
CL-3-CACH-2 5/8-11 4 1.2512 1-3/4 2 5-1/4 1-17/32
Metric
QUANTITY PART NO. F
THREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
DIA
+/-.010
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
G
(mm)
CLM-1-CACH M8 1.25 55 18.031 22 24 74 23.5
CLM-2-CACH M12 1.75 80 25.032 36 40 110 40
CLM-3-CACH M16 2 80 30.030 46 50 110 38.9

Products Related to