Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Cam Edge Clamps (Fixed Base)

Inch
QUANTITY PART NO. A
THREAD
CLAMPING
DIRECTION
B C D E F G H J K
MIN
K
MAX
L M MAXIMUM
HORIZONTAL
CLAMPING
FORCE
(lbs)
MAXIMUM
VERTICAL
CLAMPING
FORCE
(lbs)
CL-MF25-5601 5/16-18 Clockwise 5/32 1-1/8 3-15/16 1-5/8 7/16 15/16 1-3/4 11/16 7/8 1 1-1/4 3/4 750 50
CL-MF25-5602 5/16-18 CCW 5/32 1-1/8 3-15/16 1-5/8 7/16 15/16 1-3/4 11/16 7/8 1 1-1/4 3/4 750 50
CL-MF40-5601 1/2-13 Clockwise 7/32 1-9/16 5-3/4 2-1/2 5/8 1-1/2 2-3/4 15/16 1-5/16 1-1/2 1-7/8 1 1500 100
CL-MF40-5602 1/2-13 CCW 7/32 1-9/16 5-3/4 2-1/2 5/8 1-1/2 2-3/4 15/16 1-5/16 1-1/2 1-7/8 1 1500 100
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
CLAMPING
DIRECTION
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
MIN
(mm)
K
MAX
(mm)
L
(mm)
M
(mm)
MAXIMUM
HORIZONTAL
CLAMPING
FORCE
(N)
MAXIMUM
VERTICAL
CLAMPING
FORCE
(N)
CL-MF08-5601 M8 1.25 Clockwise 4 28.5 100 41.5 11 24 44.5 8 22 25.5 32 19 3300 200
CL-MF08-5602 M8 1.25 CCW 4 28.5 100 41.5 11 24 44.5 8 22 25.5 32 19 3300 200
CL-MF12-5601 M12 1.75 Clockwise 5 39.5 146 63.5 16 38 70 12 25.5 38 47.5 25.5 6700 400
CL-MF12-5602 M12 1.75 CCW 5 39.5 146 63.5 16 38 70 12 25.5 38 47.5 25.5 6700 400