Whether you’re setting up a machine for a complex task or ensuring the steady operation of your current equipment, Carr Lane Mfg. offers various clamping hardware to provide the strength and versatility your operation needs.
Nuts: Designed to securely fasten and lock bolts in place, nuts are essential in clamping assemblies, providing the necessary hold and stability for various applications.
Bolts: Bolts are robust fasteners, often paired with nuts, providing solid and reliable connections in clamping system to maintain the integrity and alignment of components.
Washers: Washers distribute the load of a fastener evenly, preventing damage to the surface and reducing the chance of loosening under vibration, enhancing the overall stability of the clamping setup.
Studs: These threaded rods are used with nuts, offering a stable and secure fastening option for clamping, especially where frequent assembly and disassembly are required.
Cam Handles: Cam handles operate on a levered cam mechanism to allow for quick and effortless clamping adjustments with minimal effort, making them ideal for applications that require fast and secure fastening.
Clamp Rests: Clamp rests provide a stable base for clamping operations, ensuring consistent workpiece support and alignment during machining or assembly processes.
Portable Clamps: These are easily adjustable and offer flexibility and convenience, making them ideal for a wide range of applications where temporary and secure clamping is needed.