Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Marine Ball Lock Pins (Recessed Button Handle)

Ball Lock Pins & Quick-Release Pins

General Dimensions (Inch)
The Basic Part Number shown here must be completed on the Pricing & Availability screen with a suffix for grip length (2-place decimal inch) followed by a “-S” for standard stainless-steel material. Also add a suffix for any desired option, such an attached cable (-C). For complete part numbers of stock grip lengths in each diameter, see tables at the bottom of this page.
QUANTITY BASIC PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B C E F K
DIA
N
DIA
Q
DIA
CL-3-MBPM 3/16 (#10) .1885 / .1870 .219 .245 .94 .62 .25 .47 1.00
CL-4-MBPM 1/4 .2485 / .2470 .290 .275 .94 .62 .25 .47 1.00
CL-5-MBPM 5/16 .3110 / .3095 .375 .315 1.00 .68 .25 .47 1.00
CL-6-MBPM 3/8 .3735 / .3720 .438 .350 1.06 .78 .31 .59 1.00
CL-8-MBPM 1/2 .4985 / .4970 .592 .455 1.19 .93 .44 .75 1.33
CL-10-MBPM 5/8 .6235 / .6220 .750 .565 1.50 1.00 .50 .93 1.50
CL-12-MBPM 3/4 .7485 / .7470 .886 .655 1.50 1.00 .50 .93 1.50
General Dimensions (Metric)
The Basic Part Number shown here must be completed on the Pricing & Availability screen with a suffix for grip length (in millimeters) followed by a “-S” for standard stainless-steel material. Also add a suffix for any desired option, such an attached cable (-C). For complete part numbers of stock grip lengths in each diameter, see tables at the bottom of this page.
QUANTITY BASIC PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
K
DIA
(mm)
N
(mm)
Q
DIA
(mm)
CLM-5-MBPM 5 4.96 / 4.92 5.38 6.22 24 16 5.5 12 25.5
CLM-6-MBPM 6 5.96 / 5.92 7.06 6.99 24 16 5.5 12 25.5
CLM-8-MBPM 8 7.96 / 7.92 9.42 8.00 25.5 17.5 5.5 12 25.5
CLM-10-MBPM 10 9.96 / 9.92 11.91 8.89 27 20 7 15 25.5
CLM-12-MBPM 12 11.96 / 11.92 14.40 11.30 30 23.5 10 19 34
CLM-16-MBPM 16 15.96 / 15.92 19.00 14.35 38 25.5 12.5 23.5 38
Stock Grip Lengths – Stainless Steel (Inch)
To order with optional cable, add "C" suffix to part number on Price & Availability screen. To order with optional nylon lanyard, add "NL" suffix.
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
GRIP
LENGTH
B C E F K
DIA
N
DIA
Q
DIA
CL-4-MBPM-2.00-S 1/4 .2485 / .2470 2.00 .290 .275 .94 .62 .25 .47 1.00
CL-5-MBPM-1.00-S 5/16 .3110 / .3095 1.00 .375 .315 1.00 .68 .25 .47 1.00
CL-5-MBPM-1.25-S 5/16 .3110 / .3095 1.25 .375 .315 1.00 .68 .25 .47 1.00
CL-5-MBPM-2.25-S 5/16 .3110 / .3095 2.25 .375 .315 1.00 .68 .25 .47 1.00
CL-5-MBPM-3.00-S 5/16 .3110 / .3095 3.00 .375 .315 1.00 .68 .25 .47 1.00
CL-6-MBPM-0.75-S 3/8 .3735 / .3720 .75 .438 .350 1.06 .78 .31 .59 1.00
CL-6-MBPM-1.00-S 3/8 .3735 / .3720 1.00 .438 .350 1.06 .78 .31 .59 1.00
CL-6-MBPM-2.50-S 3/8 .3735 / .3720 2.50 .438 .350 1.06 .78 .31 .59 1.00
CL-8-MBPM-1.00-S 1/2 .4985 / .4970 1.00 .592 .455 1.19 .93 .44 .75 1.33
CL-8-MBPM-2.50-S 1/2 .4985 / .4970 2.50 .592 .455 1.19 .93 .44 .75 1.33
CL-8-MBPM-3.00-S 1/2 .4985 / .4970 3.00 .592 .455 1.19 .93 .44 .75 1.33
CL-10-MBPM-3.00-S 5/8 .6235 / .6220 3.00 .750 .565 1.50 1.00 .50 .93 1.50
CL-12-MBPM-2.00-S 3/4 .7485 / .7470 2.00 .886 .655 1.50 1.00 .50 .93 1.50
Stock Grip Lengths – Stainless Steel (Metric)
To order with optional cable, add "C" suffix to part number on Price & Availability screen. To order with optional nylon lanyard, add "NL" suffix.
QUANTITY PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
GRIP
LENGTH
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
K
DIA
(mm)
N
(mm)
Q
DIA
(mm)
CLM-5-MBPM-20-S 5 4.96 / 4.92 20 5.38 6.22 24 16 5.5 12 25.5
CLM-8-MBPM-40-S 8 7.96 / 7.92 40 9.42 8.00 25.5 17.5 5.5 12 25.5