Adaptor Tip Assembly


To mount air-feed drill, insert in liner and turn
30° counterclockwise to lock.
Standard Air-Feed Drills

Coolant-Type Air-Feed Drills

Mounting Options

TAPER-LOK LINERS
New-design one-piece lock liner has angular locking surfaces for superior strength. Allows very close hole spacing. Hold in place with a lock nut. Also available knurled for installing in plastic tooling.

LOCK LINERS
Conventional lock liner incorporating two lock screws. Hold in place with a lock nut.

TAPER-LOK
AIR-FEED LOCKSCREWS
New-design lock screw especially for air-feed drills. Angular locking surface for superior strength.

LOCKSCREWS
Conventional-style lock screws. Install two lock screws and a liner bushing directly in jig plate.

LOCK STRIPS
Allows the closest possible hole spacing. Use together with liner bushings.