Custom Made Bushings – Build-An-ANSI Part No.

Carr Lane Mfg. Co. offers a large assortment of standard drill bushings, but is also glad to satisfy orders for custom-made bushings online. Use our Build-A-Part tool to design custom drill bushings and an ANSI Part number manufactured specifically for your unique needs.

Choose between a Press-Fit or Head Press-Fit Bushing type, indicate product dimensions and material to determine the ANSI part number associated with your request.

If your specifications are not available as a standard ANSI part number, our experienced engineers will assist you in manufacturing custom-made bushings unique to your application. Design your own durable, high-quality Carr Lane custom drill bushings below.

Build An ANSI Part Number Tool

  • Bushing Type
  • Part Dimensions
  • Material
  • Part Number
Select a Bushing Type
Select the Bushing Type that you wish to create as a custom part.
Define Part Dimensions
Set the Unit of Measure and Dimensions of your Bushing
Inch Metric
inch
inch
or
inch
: undefined inch
: undefined inch
: undefined inch
Select Bushing Material
Select the Bushing Material for your Part. Carbide only available in US Standard Measurements.
: undefined inch
: undefined inch
: undefined inch
Your Part Builder
Type
OD
Length
ID