Your Complete Source
Component Parts of Jigs and Fixtures
|
 |
|
Carr Lane offers more clamping selections than any other American manufacturer.
Carr Lane's patented automatic toggle clamps feature clamping action which
automatically adjusts for different workpiece thicknesses. Carr Lane's complete
toggle clamp line includes horizontal and vertical handle hold down clamps,
push-pull models, latch action clamps, toggle pliers and air-powered clamps. All
are available in a range of sizes and holding capacities. New items include
automotive, heavy-duty, vertical-handle toggle clamps with holding capacities up
to 6000 lbs, designed to deliver both high clamping forces and long service life.
Click here to see all of Carr Lane's toggle clamps.
(top)
|
 |
|
Carr Lane offers precision alignment pins for many manufacturing, design, and
assembly applications. Ball Lock Pins, available single or double acting, have
a precisely ground shank available in many diameters and grip lengths. These
quick release pins are positive locking until released by pushing a button. The
newest addition, the Ball Lock Mounting System, allows accurately locating and
clamping at the same time, with just the twist of a hex wrench, and is ideal for
mounting quick-change fixture plates on a subplate. Also featured are spring-loaded
detent pins, expanding pins, and lifting pins. Visit Carr Lane's catalog of
alignment pins.
(top)
|
 |
|
Carr Lane offers a huge selection of drill jig bushings, representing more than 60
illustrated pages in the company's catalog, with most available in metric as well
as U.S. sizes. Precision honed and ground, all Carr Lane bushings exceed ANSI
standards. Unground bushings are available for oversize holes. Template Bushings,
Flat Milled Renewable Bushings, Gun Drill Bushings, Chip-Breaker Bushings,
Directed-Coolant Bushings, Air-Feed Bushings, and Unilock Liners are just some of
the items in Carr Lane's catalog of drill bushings.
(top)
|
 |
Modular tooling from Carr Lane is ideal for temporary fixturing. Use this wide
selection of tooling components for one-time jobs, short or prototype production
runs, trial fixturing or while permanent fixtures are built or repaired. Modular
components are available in mini, standard, and heavy sizes. Finish-ground modular
tooling plates and blocks have multipurpose positioning holes at regular intervals.
Options include round, rectangular, square, platform and angle tooling plates, along
with two-sided, four-sided and window tooling blocks.
A variety of fixtures can be assembled from a small assortment of modular components.
Economical starter sets are available. Visit our online modular fixturing catalog.
(top)
|
 |
The world's largest selection of tooling components for jigs and fixtures is
offered by Carr Lane Manufacturing Company. The complete line includes hoist
rings, spring loaded devices, locators, tooling plates and blocks, cast sections,
machine supports, rests, and leveling feet, plug gages, threaded inserts, jig and
fixture bases, power workholding, toggle clamps, modular fixturing, drill bushings,
chuck jaws, alignment pins and much more. Many components are available in
stainless steel and metric or U.S. sizes.
Some of Carr Lane's newest products include side pull hoist rings, adjustable
locking hubs, serrated edge clamps, construction balls, mini-size edge clamps,
air-powered toggle clamps and a variety of handles, knobs and hand wheels. See
all of Carr Lane's tooling components in our
online catalog.
(top)
|
|